HUBBELL PREMISE WIRING
Image of HBL3011EIV Metal Raceway, 90 Degree Flat Elbow, HBL3000 Series, Ivory
Discontinued

Metal Raceway, 90 Degree Flat Elbow, HBL3000 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL3011EIV

Metal Raceway 90° Flat Elbow, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3011EIV

Color

Ivory

EU RoHS Indicator

Contact Manufacturer

Item Type

Material

Steel

Specifications

  • Trak Fitting - Flat Elbow
  • Trak Item - Fittings

Style

Flat

Type

Elbows

UPC

783585215280

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10