HUBBELL PREMISE WIRING
Metal Raceway, Divided Transition Fitting, Hubbell to WM, HBL2400D Series, Ivory
Image of HBL2400DTFIV Metal Raceway, Divided Transition Fitting, Hubbell to WM, HBL2400D Series, Ivory
Image of HBL2400DTFIV Metal Raceway, Divided Transition Fitting, Hubbell to WM, HBL2400D Series, Ivory

Metal Raceway, Divided Transition Fitting, Hubbell to WM, HBL2400D Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL2400DTFIV

Metal Raceway, Divided Transition Fitting, Hubbell to WM, HBL2400D Series, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL2400DTFIV

Color

Ivory

EU RoHS Indicator

Item Type

HBL2400 Series

Material

Steel

Product Family

HBL2400;HBL2400D

Specifications

Type - Divided

Style

Transition

Type

End Fittings

UPC

783585341835

Dimensions

Weight

0.15 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5