HUBBELL PREMISE WIRING
Image of HBL6710BIV Metal Raceway, End Cap, HBL6750 Series, Ivory
Image of HBL6710BIV Metal Raceway, End Cap, HBL6750 Series, Ivory

Metal Raceway, End Cap, HBL6750 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL6710BIV

Metal Raceway End Cap, HBL6750 Series

  • UL Listed, CSA Certified
  • Available in ivory or gray powder coat
  • Large cross sectional area provide maximum cable capacity

General

Catalog Number

HBL6710BIV

Color

Ivory

EU RoHS Indicator

Item Type

HBL6750 Series

Material

Steel

Product Family

HBL6750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Blank End Fitting
  • Trak Item - Fittings

Style

Blank

Type

End Fittings

UPC

783585217574

Dimensions

Weight

0.5 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

20