HUBBELL PREMISE WIRING
Image of HBL3018AEIV Metal Raceway, External Elbow, HBL3000 Series, Ivory
Image of HBL3018AEIV Metal Raceway, External Elbow, HBL3000 Series, Ivory

Metal Raceway, External Elbow, HBL3000 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL3018AEIV

Metal Raceway External Elbow, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3018AEIV

Color

Ivory

Item Type

HBL3000 Series

Material

Steel

Product Family

HBL3000 Series

Specifications

  • Trak Fitting - External Corner Coupling
  • Trak Item - Fittings

Style

External

Type

Elbows

UPC

783585215365

Dimensions

Weight

0.25 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10