HUBBELL PREMISE WIRING
Image of HBL3046BEGY Metal Raceway, HBL3000 Series, Device Plate, Duplex Opening, Gray
Image of HBL3046BEGY Metal Raceway, HBL3000 Series, Device Plate, Duplex Opening, Gray

Metal Raceway, HBL3000 Series, Device Plate, Duplex Opening, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBL3046BEGY

Metal Raceway HBL3000 Series, Device Plate, Duplex Opening

  • Wide range of covers and cover plates
  • Precut covers and plates provide quick installation
  • Removable cover and cover plates for easy access of wiring compartment

General

Catalog Number

HBL3046BEGY

Color

Gray

EU RoHS Indicator

Item Type

HBL3000 Series

Product Family

HBL3000 Series

Style

Duplex

Type

Cover Plates

UPC

783585215518

Dimensions

Weight

0.3 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10