HUBBELL PREMISE WIRING
Image of HBL3028GY Metal Raceway, HBL3000 Series, Utility Box, 1-Gang, Gray
Image of HBL3028GY Metal Raceway, HBL3000 Series, Utility Box, 1-Gang, Gray

Metal Raceway, HBL3000 Series, Utility Box, 1-Gang, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBL3028GY

Metal Raceway HBL3000 Series, Utility Box, 1-Gang

  • Rounded corners eliminate sharp edges
  • One seam construction provides ā€œcleanā€ look
  • Hubbell Handi-ScrewĀ® eliminates difficult to install long screws

General

Catalog Number

HBL3028GY

Color

Gray

EU RoHS Indicator

Item Type

HBL3000 Series

Product Family

HBL3000 Series

Specifications

Boxes - 4 Inch Square Utility Box

Style

Utility Box

Type

Boxes

UPC

783585215396

Dimensions

Weight

1.5 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10