HUBBELL PREMISE WIRING
Image of HBL2417IV Metal Raceway, Internal Elbow, HBL2400 Series, Ivory
Image of HBL2417IV Metal Raceway, Internal Elbow, HBL2400 Series, Ivory

Metal Raceway, Internal Elbow, HBL2400 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL2417IV

Metal Raceway, Internal Elbow, HBL2400 Series, Ivory

  • 1 1/2 in. (38.10) bend radius
  • Ideal for high speed data cables

General

Catalog Number

HBL2417IV

Color

Ivory

EU RoHS Indicator

Item Type

HBL2400 Series

Material

Steel

Product Family

HBL2400;HBL2400D

Specifications

Type - Undivided

Style

Internal

Type

Elbows

UPC

783585341613

Dimensions

Weight

0.65 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5