HUBBELL PREMISE WIRING
Metal Raceway, Large Radius Tee Fitting, HBL4750 Series, Ivory
Image of HBL4715IV Metal Raceway, Large Radius Tee Fitting, HBL4750 Series, Ivory
Image of HBL4715IV Metal Raceway, Large Radius Tee Fitting, HBL4750 Series, Ivory

Metal Raceway, Large Radius Tee Fitting, HBL4750 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL4715IV

Metal Raceway Large Radius Tee Fitting, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4715IV

Color

Ivory

Item Type

HBL4750 Series

Material

Steel

Product Family

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - UnDivided Tee Fitting
  • Trak Item - Fittings

Style

Undivided

Type

Tees

UPC

783585215822

Dimensions

Weight

3.15 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1