HUBBELL PREMISE WIRING
Image of HBL4747BFIV Metal Raceway, Plate, 2-Gang, Duplex/Blank, HBL4750 Series, Ivory
Image of HBL4747BFIV Metal Raceway, Plate, 2-Gang, Duplex/Blank, HBL4750 Series, Ivory

Metal Raceway, Plate, 2-Gang, Duplex/Blank, HBL4750 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL4747BFIV

Metal Raceway Plate, Double, Duplex/Blank, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4747BFIV

Color

Ivory

Item Type

HBL4750 Series

Number of Gang(s)

2-Gang

Product Family

HBL4750 Series

Specifications

Material - Galvanized Steel

Style

Duplex and Modular Furniture

Type

Cover Plates

UPC

783585216171

Dimensions

Weight

0.4 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

5

Pallet Quantity

3040