HUBBELL PREMISE WIRING
Image of HBL4746H2IV Metal Raceway, Tap Off Fitting, HBL4750 Series, Ivory
Image of HBL4746H2IV Metal Raceway, Tap Off Fitting, HBL4750 Series, Ivory

Metal Raceway, Tap Off Fitting, HBL4750 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL4746H2IV

Metal Raceway Tap Off Fitting, HBL4750 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL4746H2IV

Color

Ivory

Item Type

HBL4750 Series

Material

Steel

Number of Gang(s)

2-Gang

Product Family

HBL4750 Series

Specifications

  • Material - Galvanized Steel
  • Trak Fitting - Tap-Off Fitting
  • Trak Item - Fittings

Style

Tap-Off Fitting

Type

Miscellaneous Fittings

UPC

783585215952

Dimensions

Weight

0.35 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Configuration

Number of Gang(s)

2-Gang

Logistics

Carton Quantity

10