HUBBELL PREMISE WIRING
Image of HBL3015EIV Metal Raceway, Tee Fitting, HBL3000 Series, Ivory
Image of HBL3015EIV Metal Raceway, Tee Fitting, HBL3000 Series, Ivory
Discontinued

Metal Raceway, Tee Fitting, HBL3000 Series, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBL3015EIV

Metal Raceway Tee Fitting, HBL3000 Series

  • Uses HBL 3000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

General

Catalog Number

HBL3015EIV

Color

Ivory

Item Type

HBL3000 Series

Material

Steel

Series

HBL3000 Series

Specifications

  • Trak Fitting - Tee Fitting
  • Trak Item - Fittings

Style

Standard

Type

Tees

UPC

783585215327

Dimensions

Weight

0.05 lb

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

10