HUBBELL PREMISE WIRING
Image of HBLALU4815 Metal Raceway, Tee Fitting, HBLALU4800 Series
Image of HBLALU4815 Metal Raceway, Tee Fitting, HBLALU4800 Series

Metal Raceway, Tee Fitting, HBLALU4800 Series

Brand: Hubbell Premise Wiring

Catalog ID: HBLALU4815

Metal Raceway, Tee Fitting, HBLALU4800 Series

  • Available in both single and two channel versions
  • External, internal, flat and tee fittings available to accommodate all types of applications

General

Catalog Number

HBLALU4815

EU RoHS Indicator

Item Type

HBLALU4800 Series

Material

Aluminum

Product Family

HBLALU4800

Specifications

  • Material - Anodized Aluminum
  • Trak Fitting - Tee
  • Trak Item - Fittings

Style

Two Channel

Type

Tees

UPC

783585218793

Dimensions

Weight

3.05 lb

Certifications And Compliance

EU RoHS Indicator

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

1