

Brand: Hubbell Premise Wiring
Catalog ID: HBLIMFI
Standard Product
Application
In-Wall Delivery Systems
Catalog Number
HBLIMFI
Construction
Fabricated
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Snap-On
Number Of Outlets
3-Unit iStation
Type
Furniture Box
UPC
783585812465
Display Size
1-Gang
Weight
0.05 lb
Number Of Outlets
3-Unit iStation
Carton Quantity
10