HUBBELL PREMISE WIRING
Image of HBLIMFI Modular Face Plates, IMF Series, Ivory, Snap-On
Discontinued

Modular Face Plates, IMF Series, Ivory, Snap-On

Brand: Hubbell Premise Wiring

Catalog ID: HBLIMFI

Modular Face Plates, IMF Series, Ivory, Snap-On

  • IMF Series
  • Ivory
  • Snap-On

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLIMFI

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

3-Unit iStation

Type

Furniture Box

UPC

783585812465

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

3-Unit iStation

Logistics

Carton Quantity

10