HUBBELL PREMISE WIRING
Image of HBLWSCS1 MULTI-CONNECT System, 1-Gang, Recessed Wall Box
Discontinued

MULTI-CONNECT System, 1-Gang, Recessed Wall Box

Brand: Hubbell Premise Wiring

Catalog ID: HBLWSCS1

MULTI-CONNECT 1-Gang, Recessed Wall Box

  • Recessed Wall Box

Standard Product

General

Application

Recessed Wall Boxes and Flanges

Catalog Number

HBLWSCS1

Color

Metallic

Construction

EU RoHS Indicator

No

Item Type

Multi-Service Boxes for Drywall Boxes

Knockouts

1) 1/2" and 3/4"

Material

Composite

Material - Mounting Hardware

Wall Mounted

UPC

783585807119

Conductor Related

Cable Entry

Knock Outs

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Knockouts

1) 1/2" and 3/4"

Logistics

Carton Quantity

10