HUBBELL PREMISE WIRING
Image of HBLWSCS6A MULTI-CONNECT System, 4-Gang, Standard Depth, 1.25" Knock-outs
Discontinued

MULTI-CONNECT System, 4-Gang, Standard Depth, 1.25" Knock-outs

Brand: Hubbell Premise Wiring

Catalog ID: HBLWSCS6A

MULTI-CONNECT System, 4-Gang, Standard Depth, 1.25" Knock-outs

  • Standard Depth
  • 1.25" Knock-outs

Standard Product

General

Application

Recessed Wall Boxes and Flanges

Catalog Number

HBLWSCS6A

Color

Metallic

Construction

Fabricated

EU RoHS Indicator

No

Item Type

Multi-Service Boxes for Drywall Boxes

Knockouts

3) 1/2" and 3/4", 1) 3/4" and 1", 2) 1" and 1 1/4"

Material

Composite

Material - Mounting Hardware

Wall Mounted

UPC

783585347059

Dimensions

Display Size

6-Gang

Conductor Related

Cable Entry

Knock Outs