Image of HBL317GY MULTI-CONNECT System, Face Plate, 6-Port, Screw, Gray
Discontinued

MULTI-CONNECT System, Face Plate, 6-Port, Screw, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBL317GY

MULTI-CONNECT Face Plate, 6-Port, Screw

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBL317GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Hubbell 6-Port

UPC

783585400075

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Hubbell 6-Port

Logistics

Carton Quantity

10