HUBBELL PREMISE WIRING
Image of HBL317WA MULTI-CONNECT System, Face Plate, 6-Port, Screw, White
Discontinued

MULTI-CONNECT System, Face Plate, 6-Port, Screw, White

Brand: Hubbell Premise Wiring

Catalog ID: HBL317WA

MULTI-CONNECT Face Plate, 6-Port, Screw

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBL317WA

Color

White

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Hubbell 6-Port

UPC

783585400105

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10