HUBBELL PREMISE WIRING
Image of HBLAM303SBK MULTI-CONNECT System, Face Plate, Screw Mount, AMP-ACO, Black
Image of HBLAM303SBK MULTI-CONNECT System, Face Plate, Screw Mount, AMP-ACO, Black
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, AMP-ACO, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLAM303SBK

MULTI-CONNECT Face Plate, Screw Mount , AMP-ACO

AMP-ACO

Standard Product

Product details

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLAM303SBK

Color

Black

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

AMP ACO

UPC

783585500041

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10