HUBBELL PREMISE WIRING
Image of HBLKR314SBK MULTI-CONNECT System, Face Plate, Screw Mount, KRONE, Black
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, KRONE, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLKR314SBK

MULTI-CONNECT System, Face Plate, Screw Mount, KRONE, Black

  • Screw Mount
  • KRONE
  • Black

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLKR314SBK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Krone Leviton

UPC

783585807720

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Krone Leviton

Logistics

Carton Quantity

10