HUBBELL PREMISE WIRING
Image of HBLKR314SI MULTI-CONNECT System, Face Plate, Screw Mount, KRONE, Ivory
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, KRONE, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBLKR314SI

MULTI-CONNECT Face Plate, Screw Mount , KRONE

  • Screw Mount
  • KRONE

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLKR314SI

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Krone Leviton

UPC

783585500263

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Krone Leviton

Logistics

Carton Quantity

10