HUBBELL PREMISE WIRING
Image of HBLLT309SI MULTI-CONNECT System, Face Plate, Screw Mount, LUCENT, Ivory
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, LUCENT, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBLLT309SI

MULTI-CONNECT Face Plate, Screw Mount , LUCENT

LUCENT

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLLT309SI

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

SYSTIMax

UPC

783585501154

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

SYSTIMax

Logistics

Carton Quantity

10