HUBBELL PREMISE WIRING
Image of HBLNO309SBK MULTI-CONNECT System, Face Plate, Screw Mount, NORDX, Black
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, NORDX, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLNO309SBK

MULTI-CONNECT System, Face Plate, Screw Mount, NORDX, Black

  • Screw Mount
  • NORDX
  • Black

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLNO309SBK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

NORDX 6-Port

UPC

783585807645

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

NORDX 6-Port

Logistics

Carton Quantity

10