HUBBELL PREMISE WIRING
Image of HBLNO309SI MULTI-CONNECT System, Face Plate, Screw Mount, NORDX, Ivory
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, NORDX, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBLNO309SI

MULTI-CONNECT Face Plate, Screw Mount , NORDX

  • Screw Mount
  • NORDX

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLNO309SI

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

NORDX 6-Port

UPC

783585500423

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

NORDX 6-Port

Logistics

Carton Quantity

10