HUBBELL PREMISE WIRING
Image of HBLOR306WA MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Gray
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLOR306WA

MULTI-CONNECT Face Plate, Screw Mount , ORTRONICS

  • Screw Mount
  • ORTRONICS

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLOR306WA

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Ortronics II

UPC

783585500676

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Ortronics II

Logistics

Carton Quantity

10