HUBBELL PREMISE WIRING
Image of HBLORT322SWA MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, White
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, ORTRONICS, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLORT322SWA

MULTI-CONNECT Face Plate, Screw Mount , ORTRONICS

  • Screw Mount
  • ORTRONICS

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLORT322SWA

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Ortronics TracJack

UPC

783585501321

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Ortronics TracJack

Logistics

Carton Quantity

10