HUBBELL PREMISE WIRING
Image of HBLPA308SBK MULTI-CONNECT System, Face Plate, Screw Mount, PANDUIT, Black
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, PANDUIT, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLPA308SBK

MULTI-CONNECT Face Plate, Screw Mount , PANDUIT

  • Screw Mount
  • PANDUIT

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLPA308SBK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Panduit Mini-Com

UPC

783585500706

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Panduit Mini-Com

Logistics

Carton Quantity

10