HUBBELL PREMISE WIRING
Image of HBLSI305SBK MULTI-CONNECT System, Face Plate, Screw Mount, PANDUIT, Black
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, PANDUIT, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLSI305SBK

MULTI-CONNECT Face Plate, Screw Mount , PANDUIT

  • Screw Mount
  • PANDUIT

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLSI305SBK

Color

Black

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Siemon CT

UPC

783585500812

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10