HUBBELL PREMISE WIRING
Image of HBLPA308SI MULTI-CONNECT System, Face Plate, Screw Mount, PANDUIT, Ivory
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, PANDUIT, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBLPA308SI

MULTI-CONNECT Face Plate, Screw Mount , PANDUIT

  • Screw Mount
  • PANDUIT

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLPA308SI

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Panduit Mini-Com

UPC

783585500720

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Panduit Mini-Com

Logistics

Carton Quantity

10