HUBBELL PREMISE WIRING
Image of HBLSI315SBK MULTI-CONNECT System, Face Plate, Screw Mount, SIEMON #2, Black
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, SIEMON #2, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLSI315SBK

MULTI-CONNECT Face Plate, Screw Mount , SIEMON #2

  • Screw Mount
  • SIEMON #2

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLSI315SBK

Color

Black

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Siemon MAX

UPC

783585500881

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10