HUBBELL PREMISE WIRING
Image of HBLSI315SI MULTI-CONNECT System, Face Plate, Screw Mount, SIEMON #2, Ivory
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, SIEMON #2, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBLSI315SI

MULTI-CONNECT Face Plate, Screw Mount , SIEMON #2

  • Screw Mount
  • SIEMON #2

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLSI315SI

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Siemon MAX

UPC

783585500904

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Siemon MAX

Logistics

Carton Quantity

10