HUBBELL PREMISE WIRING
Image of HBLSI305SGY MULTI-CONNECT System, Face Plate, Screw Mount, SIEMON, Gray
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, SIEMON, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLSI305SGY

MULTI-CONNECT Face Plate, Screw Mount , SIEMON

  • Screw Mount
  • SIEMON

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLSI305SGY

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Siemon CT

UPC

783585500829

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10