HUBBELL PREMISE WIRING
Image of HBLTO310SBK MULTI-CONNECT System, Face Plate, Screw Mount, Toggle, Black
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, Toggle, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLTO310SBK

MULTI-CONNECT Face Plate, Screw Mount , Toggle

  • Screw Mount
  • Toggle

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLTO310SBK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Toggle

UPC

783585500997

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Toggle

Logistics

Carton Quantity

10