HUBBELL PREMISE WIRING
Image of HBLTO310SWA MULTI-CONNECT System, Face Plate, Screw Mount, Toggle, White
Discontinued

MULTI-CONNECT System, Face Plate, Screw Mount, Toggle, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLTO310SWA

MULTI-CONNECT Face Plate, Screw Mount , Toggle

  • Screw Mount
  • Toggle

Standard Product

General

Application

In-Floor/Wall Delivery Systems

Catalog Number

HBLTO310SWA

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Screw Mounting

Number Of Outlets

Toggle

UPC

783585501031

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Toggle

Logistics

Carton Quantity

10