HUBBELL PREMISE WIRING
Image of HBLAM303GY MULTI-CONNECT System, Face Plate, Snap- In, AMP-ACO, Gray
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, AMP-ACO, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLAM303GY

MULTI-CONNECT Face Plate, Snap-In, AMP-ACO

AMP-ACO

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLAM303GY

Color

Gray

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

AMP ACO

UPC

783585500034

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10