HUBBELL PREMISE WIRING
Image of HBLBL300BK MULTI-CONNECT System, Face Plate, Snap- In, Blank, Black
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, Blank, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLBL300BK

MULTI-CONNECT System, Face Plate, Snap- In, Blank, Black

  • Snap- In
  • Blank
  • Black

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLBL300BK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Blank

UPC

783585500126

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Blank

Logistics

Carton Quantity

10