HUBBELL PREMISE WIRING
Image of HBLBL300GY MULTI-CONNECT System, Face Plate, Snap- In, Blank, Gray
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, Blank, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLBL300GY

MULTI-CONNECT Face Plate, Snap-In, Blank

Blank

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLBL300GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Blank

UPC

783585500133

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Blank

Logistics

Carton Quantity

10