HUBBELL PREMISE WIRING
Image of HBLDE301BK MULTI-CONNECT System, Face Plate, Snap- In, GFCI, Black
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, GFCI, Black

Brand: Hubbell Premise Wiring

Catalog ID: HBLDE301BK

MULTI-CONNECT Face Plate, Snap-In, GFCI

GFCI

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLDE301BK

Color

Black

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Decorator

UPC

783585500164

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Decorator

Logistics

Carton Quantity

10