HUBBELL PREMISE WIRING
Image of HBLKR314GY MULTI-CONNECT System, Face Plate, Snap- In, KRONE, Gray
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, KRONE, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLKR314GY

MULTI-CONNECT Face Plate, Snap-In, KRONE

  • Snap-In
  • KRONE

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLKR314GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Krone Leviton

UPC

783585500249

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Krone Leviton

Logistics

Carton Quantity

10