HUBBELL PREMISE WIRING
Image of HBLLT309GY MULTI-CONNECT System, Face Plate, Snap- In, LUCENT, Gray
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, LUCENT, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLLT309GY

MULTI-CONNECT Face Plate, Snap-In, LUCENT

LUCENT

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLLT309GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

SYSTIMax

UPC

783585500294

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

SYSTIMax

Logistics

Carton Quantity

10