Brand: Hubbell Premise Wiring
Catalog ID: HBLLT309WA
Standard Product
Application
In-Wall Delivery Systems
Catalog Number
HBLLT309WA
Color
White
Construction
Fabricated
EU RoHS Indicator
Yes
Item Type
Device Plate
Material
Non-Metallic
Material - Mounting Hardware
Snap-On
Number Of Outlets
SYSTIMax
UPC
783585807423
Display Size
1-Gang
Carton Quantity
10