HUBBELL PREMISE WIRING
Image of HBLOR306GY MULTI-CONNECT System, Face Plate, Snap- In, NORDX DVO2, Gray
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, NORDX DVO2, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLOR306GY

MULTI-CONNECT Face Plate, Snap-In, NORDX DVO2

  • Snap-In
  • NORDX DVO2

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLOR306GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Ortronics II

UPC

783585500614

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Ortronics II

Logistics

Carton Quantity

10