HUBBELL PREMISE WIRING
Image of HBLNO309I MULTI-CONNECT System, Face Plate, Snap- In, NORDX, Ivory
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, NORDX, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBLNO309I

MULTI-CONNECT Face Plate, Snap-In, NORDX

  • Snap-In
  • NORDX

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLNO309I

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

NORDX 6-Port

UPC

783585807454

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

NORDX 6-Port

Logistics

Carton Quantity

10