HUBBELL PREMISE WIRING
Image of HBLORT322WA MULTI-CONNECT System, Face Plate, Snap- In, ORTRONICS, White
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, ORTRONICS, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLORT322WA

MULTI-CONNECT Face Plate, Snap-In, ORTRONICS

  • Snap-In
  • ORTRONICS

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLORT322WA

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Ortronics TracJack

UPC

783585501260

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Ortronics TracJack

Logistics

Carton Quantity

10