HUBBELL PREMISE WIRING
Image of HBLSI305I MULTI-CONNECT System, Face Plate, Snap- In, PANDUIT, Ivory
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, PANDUIT, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBLSI305I

MULTI-CONNECT Face Plate, Snap-In, PANDUIT

  • Snap-In
  • PANDUIT

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLSI305I

Color

Ivory

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Siemon CT

UPC

783585807393

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10