HUBBELL PREMISE WIRING
Image of HBLPA308WA MULTI-CONNECT System, Face Plate, Snap- In, PANDUIT, White
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, PANDUIT, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLPA308WA

MULTI-CONNECT Face Plate, Snap-In, PANDUIT

  • Snap-In
  • PANDUIT

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLPA308WA

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Panduit Mini-Com

UPC

783585807409

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Panduit Mini-Com

Logistics

Carton Quantity

10