HUBBELL PREMISE WIRING
Image of HBLSI315I MULTI-CONNECT System, Face Plate, Snap- In, SIEMON #2, Ivory
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, SIEMON #2, Ivory

Brand: Hubbell Premise Wiring

Catalog ID: HBLSI315I

MULTI-CONNECT Face Plate, Snap-In, SIEMON #2

  • Snap-In
  • SIEMON #2

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLSI315I

Color

Ivory

Construction

Fabricated

EU RoHS Indicator

Yes

Item Type

Device Plate

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Siemon MAX

UPC

783585500874

Dimensions

Display Size

1-Gang

Logistics

Carton Quantity

10