HUBBELL PREMISE WIRING
Image of HBLTO310GY MULTI-CONNECT System, Face Plate, Snap- In, Toggle, Gray
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, Toggle, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLTO310GY

MULTI-CONNECT Face Plate, Snap-In, Toggle

  • Snap-In
  • Toggle

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLTO310GY

Color

Gray

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Toggle

UPC

783585500980

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Toggle

Logistics

Carton Quantity

10