HUBBELL PREMISE WIRING
Image of HBLTO310WA MULTI-CONNECT System, Face Plate, Snap- In, Toggle, White
Discontinued

MULTI-CONNECT System, Face Plate, Snap- In, Toggle, White

Brand: Hubbell Premise Wiring

Catalog ID: HBLTO310WA

MULTI-CONNECT Face Plate, Snap-In, Toggle

  • Snap-In
  • Toggle

Standard Product

General

Application

In-Wall Delivery Systems

Catalog Number

HBLTO310WA

Color

White

EU RoHS Indicator

Yes

Item Type

Material

Non-Metallic

Material - Mounting Hardware

Snap-On

Number Of Outlets

Toggle

UPC

783585807461

Certifications And Compliance

EU RoHS Indicator

Yes

Configuration

Number Of Outlets

Toggle

Logistics

Carton Quantity

10