HUBBELL PREMISE WIRING
Image of HBLTRIM1WGY MULTI-CONNECT System, Wallbox Trim Plate, 1-Gang, Gray
Discontinued

MULTI-CONNECT System, Wallbox Trim Plate, 1-Gang, Gray

Brand: Hubbell Premise Wiring

Catalog ID: HBLTRIM1WGY

MULTI-CONNECT Wallbox Trim Plate, 1-Gang

1-Gang

General

Catalog Number

HBLTRIM1WGY

Color

Gray

Item Type

Material

Composite

Material - Mounting Hardware

Wall Mounted

Specifications

  • Depth - .25" (6.3)
  • Gangs - 1
  • Height - 6.75" (171.4)
  • Material - High Impact Resistant Plastic
  • Width - 4.25" (107.9)

UPC

783585001227

Logistics

Carton Quantity

10